Tiny board-level camera with an eye for the finest details: the U3-36P2XLS Rev.1.2 features the 19.80 MPix AR2020 sensor from onsemi with 5K UHD resolution. This benefits, for example, embedded vision applications in quality control, miniature device manufacturing and medical technology.
We offer the sensor not only in colour, but also as a monochrome version. This is ideal for low-light applications in an industrial environment or for uses such as microscopy, where even more sensitivity is required. Also, if you are looking for a technical successor to onsemi's popular 18 MP AR1820 sensor, you have come to the right place.
The 1/1.8" Rolling Shutter sensor (aspect ratio 4:3, 5136 x 3856 px) achieves 15.0 fps, in FHD mode of 1920 x 1080 pixels even 27 fps suitable for live video. Thanks to the USB3 Vision interface, the industrial camera is also fully standard-compliant and can therefore be easily used with our IDS peak SDK.
Item number |
|
---|---|
Camera family | XLS |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | onsemi |
Frame rate @ resolution max. | 15.0 fps |
Resolution (h x v) | 5136 x 3856 |
Optical Area | 7.190 mm x 5.399 mm |
Shutter | Rolling Shutter |
Optical class | 1/1.8" |
Resolution | 19.80 MPix |
Pixel size | 1.40 µm |
IP code | IP0 |
Sensor model | AR2020 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
|||||||||||||||||||||||||||
Flashing | ||||||||||||||||||||||||||||
Flashing |
|
|||||||||||||||||||||||||||
Image Adjustments | ||||||||||||||||||||||||||||
Image Adjustments |
|
|||||||||||||||||||||||||||
On-board Image Processing | ||||||||||||||||||||||||||||
On-board Image Processing |
|
|||||||||||||||||||||||||||
Others | ||||||||||||||||||||||||||||
Others |
|