GV-77Q5WP

GV-77Q5WP
Illustrations may differ from the original
Features
  • 4508 x 4508
    20.32 MPix
  • onsemi XGS 20000
    4/3" CMOS
  • 30.0 fps
  • Ethernet 10.0 Gbps
Variants
 
 

Exceptionally high resolution, impressively fast, best possible utilisation of the image circle of a lens - with these features, the GV-77Q5WP industrial camera is recommended for a wide range of automation and machine vision applications.

The camera delivers an impressive 20.32 MPix (4508 x 4508 px, pixel size 3.20 µm) at 30.0 fps. The image data is transmitted via the extremely powerful 10GigE interface. This model is available in both monochrome and colour versions.

The CMOS Global Shutter sensor has a format of 4/3" and an aspect ratio of 1:1 - this means that thanks to the square format, the image circle of a lens is optimally used. Due to the sensor size, we offer this uEye+ Warp10 camera with TFL mount (M35x0.75).

Exceptionally high resolution, impressively fast, best possible utilisation of the image circle of a lens - with these features, the GV-77Q5WP industrial camera is recommended for a wide range of automation and machine vision applications.

To ensure optimal image quality, we recommend the use of an Active Heat Sink (accessory, optional) for cooling.

Like all camera models of the uEye Warp10 family, the camera is GenICam compliant and therefore compatible with our IDS peak software development kit.

Item number
  • GV-77Q5WP-C-HQ: 1008277
  • GV-77Q5WP-M-GL: 1008278
Camera family Warp10
Interface Ethernet
Interface-Speed 10.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 30.0 fps
Resolution (h x v) 4508 x 4508
Optical Area 14.426 mm x 14.426 mm
Shutter Global Shutter
Optical class 4/3"
Resolution 20.32 MPix
Pixel size 3.20 µm
IP code IP30
Product Life Cycle Series
Sensor model XGS 20000
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
CMOS sensor
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerRG12 BayerRG12p RGB8 RGB10p32 Mono12 Mono12p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
Others
Others
IP settings
Bandwidth management
Chunks
Sequencer
PTP
Firmware update
1st supported firmware version 3.20 3.20

Certifications

CE
FCC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Photovoltaics / solar cell inspection

IDS cameras can be used, for example, to check geometry and saw marks and to identify defects.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!