GV-77S5WP

GV-77S5WP
Illustrations may differ from the original
Features
  • 5468 x 5468
    29.90 MPix
  • onsemi XGS 30000
    1.7" CMOS
  • 26.0 fps
  • Ethernet 10.0 Gbps
Variants
 
 

Are you looking for an industrial camera with a particularly high resolution and fast 10GigE interface? The GV-77S5WP offers precisely that. With an impressive 29.90 MPix (5468 x 5468 px, pixel size 3.20 µm, aspect ratio 1:1), even the smallest details are reliably made visible. This benefits applications such as panel inspection. The camera delivers 26.0 fps and is available in both monochrome and colour versions.

The CMOS Global Shutter sensor has a format of 1.7" - this means that thanks to the square format, the image circle of a lens is optimally used. Due to the sensor size, we offer this uEye+ Warp10 camera with TFL mount (M35x0.75). For secure mounting, the TFL lenses can be firmly screwed to the cameras. The flange focal distance is standardised and corresponds with 17.526 mm to that of the C-mount models. You will find suitable lenses listed under accessories.

To ensure optimal image quality, we recommend the use of an Active Heat Sink (accessory, optional) for cooling.

Like all camera models of the uEye Warp10 family, the camera is GenICam compliant and therefore compatible with our IDS peak software development kit.

Item number
  • GV-77S5WP-C-HQ: 1008297
  • GV-77S5WP-M-GL: 1008300
Camera family Warp10
Interface Ethernet
Interface-Speed 10.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 26.0 fps
Resolution (h x v) 5468 x 5468
Optical Area 17.498 mm x 17.498 mm
Shutter Global Shutter
Optical class 1.7"
Resolution 29.90 MPix
Pixel size 3.20 µm
IP code IP30
Product Life Cycle Series
Sensor model XGS 30000
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
CMOS sensor
Power-Over-Ethernet
Colour correction in camera
Internal image buffer
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Photovoltaics / solar cell inspection

IDS cameras can be used, for example, to check geometry and saw marks and to identify defects.

Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!