U3-38J2XLE Rev.1.2

U3-38J2XLE Rev.1.2
Illustrations may differ from the original
Features
  • 3864 x 2176
    8.41 MPix
  • Sony IMX415
    1/3" CMOS
  • 25.1 fps
  • USB 3 5.0 Gbps
Variants
 
 

With 8.41 MPix and 4K resolution (3864 x 2176 px, 25.1 fps, pixel size 1.45 µm), the practical U3-38J2XLE Rev.1.2 industrial camera is particularly suitable for visualisation tasks. With the 2x2 binning feature, it is possible to reduce the amount of data to be transmitted by a factor of four if required, thereby increasing both the light sensitivity and the frame rate. Sony's IMX415 rolling shutter sensor is available in both colour and monochrome versions and provides high-resolution data for detailed image analysis.

The compact USB3 camera is available either with a plastic housing with C/CS-mount or S-mount or as a board-level version with or without C/CS-mount or S-mount. It can be used in both industrial and non-industrial applications.

Like all other camera models of the uEye XLE family, the U3-38J2XLE Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.

Item number
  • U3-38J2XLE-C Rev.1.2: 1008775
  • U3-38J2XLE-M Rev.1.2: 1008777
Camera family XLE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 25.1 fps
Resolution (h x v) 3864 x 2176
Optical Area 5.603 mm x 3.155 mm
Shutter Rolling Shutter
Optical class 1/3"
Resolution 8.41 MPix
Pixel size 1.45 µm
IP code IP0
Sensor model IMX415
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Features

Certifications

UL recognized
ChinaRoHS EFUP 25
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!