U3-3682XLE Rev.1.2

U3-3682XLE Rev.1.2
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • onsemi AR0521
    1/2.5" CMOS
  • 48.0 fps
  • USB 3 5.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 

The industrial camera U3-3682XLE Rev.1.2 with SuperSpeed USB 5 Gbps is equipped with the versatile 1/2.5" 5.04 MPix CMOS sensor onsemi AR0521 (2592 x 1944 px, pixel size 2.2 µm, 48.0 fps). It is ideally suited for applications with poor or changing lighting conditions, such as outdoor use in the ITS area. However, the camera also delivers high-resolution data for detailed image evaluation in typical industrial applications, such as surface inspections. Thanks to its compact dimensions and USB Type-C connector, it can be easily integrated into any image processing system.

Due to its features the rolling shutter sensor is also a cost-effective replacement for camera models with the proven 5 MPixel sensors onsemi MT9P006 and MT9P031.

With superior low-light performance due to the BSI pixel technology ("Back Side Illumination"), the AR0521 sensor excels additionally with lower power consumption, better sensitivity in low light conditions and in the NIR range, as well as less noise.

The compact USB3 camera is available either with a plastic housing with C/CS-mount and adjustable back focal length or as a board-level version with or without C/CS-mount or S-mount.

The U3-3682XLE Rev.1.2 USB3 single-board camera without lens holder is available as colour or monochrome version.

Like all other camera models of the uEye XLE family, the U3-3682XLE Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.

Also available as a variant for specific performance requirements in the near infrared range (NIR) of the spectrum, i.e. above 750nm wavelength.

Item number
  • U3-3682XLE-M Rev.1.2: 1008785
  • U3-3682XLE-C Rev.1.2: 1008784
Camera family XLE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 48.0 fps
Resolution (h x v) 2592 x 1944
Optical Area 5.702 mm x 4.277 mm
Shutter Rolling Shutter
Optical class 1/2.5"
Resolution 5.04 MPix
Pixel size 2.20 µm
IP code IP0
Sensor model AR0521
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Global start
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip X/Y X/Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerGR8 BayerGR10g40IDS BayerGR12g24IDS Mono8 Mono10g40IDS Mono12g24IDS
Region of interest
Decimation (FPGA)
Decimation (Sensor) 2x(2,4) 2x(2,4)
Binning (FPGA)
Binning (Sensor) 2x2
Increases frame rate.
2x2
Increases frame rate.
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.1 3.1

Certifications

UL recognized
ChinaRoHS EFUP 25
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!