U3-3681XLE VU Rev.1.2

U3-3681XLE VU Rev.1.2
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • onsemi AR0521
    1/2.5" CMOS
  • 48.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The industrial camera U3-3681XLE VU Rev.1.2 with SuperSpeed USB 5 Gbps is equipped with the versatile 1/2.5" 5.04 MPix CMOS sensor onsemi AR0521 (2592 x 1944 px, pixel size 2.2 µm, 48.0 fps). It is ideally suited for applications with poor or changing lighting conditions, such as outdoor use in the ITS area. However, the camera also delivers high-resolution data for detailed image evaluation in typical industrial applications, such as surface inspections. Thanks to its compact dimensions and USB Type-C connector, it can be easily integrated into any image processing system.

Due to its features the rolling shutter sensor is also a cost-effective replacement for camera models with the proven 5 MPixel sensors onsemi MT9P006 and MT9P031.

With superior low-light performance due to the BSI pixel technology ("Back Side Illumination"), the AR0521 sensor excels additionally with lower power consumption, better sensitivity in low light conditions and in the NIR range, as well as less noise.

The compact USB3 camera is available either with a plastic housing with C/CS-mount and adjustable back focal length or as a board-level version with or without C/CS-mount or S-mount.

The U3-3681XLE VU Rev.1.2 USB3 single-board camera with S-Mount lens holder is available as colour or monochrome version.

Like all other camera models of the uEye XLE family, the U3-3681XLE VU Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.

Also available as a variant for specific performance requirements in the near infrared range (NIR) of the spectrum, i.e. above 750nm wavelength.

The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.

Item number
  • U3-3681XLE-M-GL-VU Rev.1.2: 1009388
  • U3-3681XLE-C-HQ-VU Rev.1.2: 1009387
Camera family XLE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 48.0 fps
Resolution (h x v) 2592 x 1944
Optical Area 5.702 mm x 4.277 mm
Shutter Rolling Shutter
Optical class 1/2.5"
Resolution 5.04 MPix
Pixel size 2.20 µm
IP code IP0
Sensor model AR0521
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
3 years warranty
Made in Germany

Features

Certifications

UL recognized
ChinaRoHS EFUP 25
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!