Whether you opt for a model with a completely enclosed housing or one of the board-level versions for embedded vision applications from the versatile uEye SE family: the 1.2" Global Shutter CMOS sensor IMX540 ensures outstanding image quality with high-resolution 5328 x 4608 at a pixel size of 2.74 µm and 16.0 fps. This makes the 24.55 MPix industrial cameras suitable for a wide range of demanding applications where, for example, it is important to capture the smallest details.
This fourth-generation sensor from the Sony Pregius S series is equipped with BSI technology ("Back Side Illuminated") and is therefore particularly light-sensitive. The selected U3-31R1SE Rev.1.2 performs exceptionally well even in applications with low ambient light.
The USB3 camera is available in monochrome and colour versions. We recommend using it in combination with our versatile IDS peak SDK.
The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.
Item number |
|
---|---|
Camera family | SE |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 16.0 fps |
Resolution (h x v) | 5328 x 4608 |
Optical Area | 14.599 mm x 12.626 mm |
Shutter | Global Shutter |
Optical class | 1.2" |
Resolution | 24.55 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Sensor model | IMX540 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|