Highly versatile industrial camera with 16.20 MPix sensor and USB3 interface for excellent image results: This model is equipped with the IMX542 Global Shutter Sensor from the Sony Pregius S series. As a result, the U3-31N2SE Rev.1.2 stands out with its high resolution of 5328 x 3040 and exceptional light sensitivity.
This 1.1" CMOS sensor of the fourth generation features BSI technology (Backside Illumination). The pixel size of just 2.74 µm enables a remarkably high pixel density.
In operation, the industrial camera delivers fast 25.0 fps. It is suitable for a wide range of applications, from inspection tasks in industry to analyses in medical technology.
The U3-31N2SE Rev.1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.
Item number |
|
---|---|
Camera family | SE |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 25.0 fps |
Resolution (h x v) | 5328 x 3040 |
Optical Area | 14.599 mm x 8.330 mm |
Shutter | Global Shutter |
Optical class | 1.1" |
Resolution | 16.20 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Sensor model | IMX542 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|