U3-31N0SE Rev.1.2

U3-31N0SE Rev.1.2
Illustrations may differ from the original
Features
  • 5328 x 3040
    16.20 MPix
  • Sony IMX542
    1.1" CMOS
  • 25.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Highly versatile industrial camera with 16.20 MPix sensor and USB3 interface for excellent image results: This model is equipped with the IMX542 Global Shutter Sensor from the Sony Pregius S series. As a result, the U3-31N0SE Rev.1.2 stands out with its high resolution of 5328 x 3040 and exceptional light sensitivity.

This 1.1" CMOS sensor of the fourth generation features BSI technology (Backside Illumination). The pixel size of just 2.74 µm enables a remarkably high pixel density.

In operation, the industrial camera delivers fast 25.0 fps. It is suitable for a wide range of applications, from inspection tasks in industry to analyses in medical technology.

The U3-31N0SE Rev.1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.

The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.

Item number
  • U3-31N0SE-C-HQ Rev.1.2: 1009997
  • U3-31N0SE-M-GL Rev.1.2: 1009998
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 25.0 fps
Resolution (h x v) 5328 x 3040
Optical Area 14.599 mm x 8.330 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 16.20 MPix
Pixel size 2.74 µm
IP code IP30
Sensor model IMX542
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!