U3-36P4XLS Rev.1.2

U3-36P4XLS Rev.1.2
Illustrations may differ from the original
Features
  • 5136 x 3856
    19.80 MPix
  • onsemi AR2020
    1/1.8" CMOS
  • 15.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Tiny board-level camera with an eye for the finest details: the U3-36P4XLS Rev.1.2 features the 19.80 MPix AR2020 sensor from onsemi with 5K UHD resolution. This benefits, for example, embedded vision applications in quality control, miniature device manufacturing and medical technology.

We offer the sensor not only in colour, but also as a monochrome version. This is ideal for low-light applications in an industrial environment or for uses such as microscopy, where even more sensitivity is required. Also, if you are looking for a technical successor to onsemi's popular 18 MP AR1820 sensor, you have come to the right place.

The 1/1.8" Rolling Shutter sensor (aspect ratio 4:3, 5136 x 3856 px) achieves 15.0 fps, in FHD mode of 1920 x 1080 pixels even 27 fps suitable for live video. Thanks to the USB3 Vision interface, the industrial camera is also fully standard-compliant and can therefore be easily used with our IDS peak SDK.

Item number
  • U3-36P4XLS-C-HQ Rev.1.2: 1009711
  • U3-36P4XLS-M-GL Rev.1.2: 1009714
  • U3-36P4XLS-M-NO Rev.1.2: 1010086
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 15.0 fps
Resolution (h x v) 5136 x 3856
Optical Area 7.190 mm x 5.399 mm
Shutter Rolling Shutter
Optical class 1/1.8"
Resolution 19.80 MPix
Pixel size 1.40 µm
IP code IP0
Sensor model AR2020
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
CS lens mount
C/CS lens mount
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!