U3-31R1SE Rev.1.2

U3-31R1SE Rev.1.2
Illustrations may differ from the original
Features
  • 5328 x 4608
    24.55 MPix
  • Sony IMX540
    1.2" CMOS
  • 16.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

Whether you opt for a model with a completely enclosed housing or one of the board-level versions for embedded vision applications from the versatile uEye SE family: the 1.2" Global Shutter CMOS sensor IMX540 ensures outstanding image quality with high-resolution 5328 x 4608 at a pixel size of 2.74 µm and 16.0 fps. This makes the 24.55 MPix industrial cameras suitable for a wide range of demanding applications where, for example, it is important to capture the smallest details.

This fourth-generation sensor from the Sony Pregius S series is equipped with BSI technology ("Back Side Illuminated") and is therefore particularly light-sensitive. The selected U3-31R1SE Rev.1.2 performs exceptionally well even in applications with low ambient light.

The USB3 camera is available in monochrome and colour versions. We recommend using it in combination with our versatile IDS peak SDK.

The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.

Item number
  • U3-31R1SE-M-GL Rev.1.2: 1009984
  • U3-31R1SE-C-HQ Rev.1.2: 1009983
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 16.0 fps
Resolution (h x v) 5328 x 4608
Optical Area 14.599 mm x 12.626 mm
Shutter Global Shutter
Optical class 1.2"
Resolution 24.55 MPix
Pixel size 2.74 µm
IP code IP0
Sensor model IMX540
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!