UI-5260FA Rev.1.2

UI-5260FA Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX249
    1/1.2" CMOS
  • 47.0 fps
  • Ethernet 1.0 Gbps
Product Life Cycle Camera in series production. 🛈 Product Life Cycle Long-term availability is an important aspect when selecting the right industrial camera. Our camera finder gives you the life cycle of each camera model so that you can take this criterion into account in your camera selection. The following life cycle statuses are differed: In development The model is not yet in series production, but will be introduced shortly. In series Camera in series production. Not recommended for new designs The model is no longer recommended for new application development. We suggest looking for newer models of the "in series" availability. Discontinued The model has been discontinued. You have the opportunity to secure inventory before the end of the last-time-buy order period. See product discontinuations. For further questions, please contact our sales team.
Variants
Quantity
 
 
uEye industrial cameras now also work with IDS peak!
We recommend the Software Development Kit for the implementation of new projects. Learn about the process here and switch now.
Please note: The technical data given here was measured using the IDS Software Suite.
 

The UI-5260FA Rev.1.2 ethernet industrial camera with Sony IMX249 2.35 MPix CMOS sensor provides the standard image formats 4:3 and 16:9. At full resolution of 1936 x 1216 px, it delivers 47.0 fps, fully utilizing the GigE bandwidth. With its exceptionally high dynamic range and outstanding signal/noise ratio, it ensures high-contrast and practically noise-free images, which are impressive even in weak or fluctuating lighting conditions.

Special functions such as long exposures (30 seconds) and a line scan mode implemented by IDS extend the range of applications in the factory automation environment. Available in monochrome or colour versions.

Item number
  • UI-5260FA-C-HQ Rev.1.2: AB10875
  • UI-5260FA-M-GL Rev.1.2: AB10874
Camera family FA
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 47.0 fps
Resolution (h x v) 1936 x 1216
Optical Area 11.345 mm x 7.126 mm
Shutter Global Shutter
Optical class 1/1.2"
Resolution 2.35 MPix
Pixel size 5.86 µm
IP code IP65/67
Product Life Cycle Series
Sensor model IMX249
Data sheet

Characteristics

100% quality tested
1 software for all cameras
IDS Software Suite
GigE interface
CMOS sensor
C lens mount
Protection code IP65/67
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!