Stable and optimised supply chains: We pass on price reduction to you!
Cameras starting at 149 Euros, uEye+ XCP with 5 MP Sony global shutter sensor for only 389 Euros!
Good news for all IDS customers. Due to optimised and stabilising supply chains, we can offer you our uEye+ XCP and XLE industrial cameras with USB3 interface at significantly improved conditions.
An example: uEye+ XCP, our smallest C-mount camera with housing and 5 MP rolling shutter sensor AR0521 from onsemi, is available from only 179 Euros, equipped with the excellent 5 MP global shutter sensor IMX568 from Sony for only 389 Euros list price. It measures only 29 x 29 x 17 mm and has a completely closed zinc die-cast housing. Its screw-type USB Micro-B connector and compatibility with the Vision Standard (U3V / GenICam) simplify integration into image processing systems. Small, practical, common lens size - these cameras open up a wide range of applications.
You can find an overview of the other sensors in this camera family as well as the models from the uEye+ XLE series (from 149 Euro) on our website. Explore now the variety and possibilities for your new image processing projects!