Unique requirements, unique solutions
Register now and get to know special uEye cameras at the inVISION TechTalk
When standard cameras are not suitable for an application, tailor-made models with individual designs, board electronics or connector configurations are often developed to meet specific customer requirements. For high-volume projects, almost anything is technically possible and can be realized profitably thanks to high quantities. However, there are also economical solutions for smaller projects with special requirements from batch size 1, which can avoid long and costly development times.
At the inVISION TechTalk on 16 April, we will introduce our specialists for such special cases. From Plug'n Play models with unique hardware components to a flexible camera kit, that allows you to configure a wide range of board level variants with different image sensors, interfaces, extensions and expansion boards. In our one-stop shop there is a matching camera for every requirement.