I/O, dragchain cable, straight, screwable, 5 m

I/O, dragchain cable, straight, screwable, 5 m
Illustrations may differ from the original
Short description
8-pin Hirose HR25 socket, straight, screwable to open end
Price on request
 
 
    • Cable: I/O cable
    • Cable type: dragchain cable, basic shielded in AWG 24
    • Connector: 8-pin Hirose HR25 socket (HR25-7TP-8S), straight, screwable to open end
  • Cable length: 5.0 m
  • Bending radius: 7.5 x OD (7.5 x 4.4 mm = 33 mm)
Item number
  • I/O, dragchain cable, straight, screwable, 5 m: AD00232
suitable for GigE - CP Rev. 2, USB 3.0 - CP Rev. 2
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!