USB 3 standard cable, vertical angled, screwable, 5 m

USB 3 standard cable, vertical angled, screwable, 5 m
Illustrations may differ from the original
Short description
USB Type-C, angled, screwable to USB-A
Price on request
 
 
  • Cable: USB 3
  • Cable type: Standard cable, double shielded in AWG26/28
  • Connector: screwable USB Type-C, angled up/down (vertical), to USB-A
  • Bending radius: 62 mm
  • Bending cycle: not suitable for moving
  • Cable length: 5 m

    Note: Not suitable for housed versions of uEye LE

Item number
  • USB 3 standard cable, vertical angled, screwable, 5 m: AD00265
suitable for LE, SE
lockable No
screw-in Yes
 
 
It's so easy!