GigE, Cat6a, IP65/67, straight, screwable, 5 m

GigE, Cat6a, IP65/67, straight, screwable, 5 m
Illustrations may differ from the original
Short description
Industrial Ethernet M12 with X coding, straight, to RJ45
Price on request
 
 
  • Cable: GigE
  • Cable type: Ethernet cable PUR, Cat6a, IP65/67, green
  • Connector: industrial Ethernet M12 with X coding, straight, screwable, to RJ45
  • Cable length: 5.0 m
Item number
  • GigE, Cat6a, IP65/67, straight, screwable, 5 m: AD00076
suitable for Ensenso S, Ensenso XR, FA, IDS NXT rome, IDS NXT vegas, RE PoE
lockable No
screw-in Yes
 
 
It's so easy!