Lens tube 64 mm, Ø 41 mm, IP65/67

Lens tube 64 mm, Ø 41 mm, IP65/67
Illustrations may differ from the original
Short description
Suitable for IDS NXT rome, GigE uEye FA & GigE uEye RE cameras
Price on request
 
 
  • Max. internal lens length: 51 mm (without C-mount thread)
  • For compact C-mount lenses with an external diameter up to 35 mm
  • Size (D x L): 41 x 64 mm
  • Weight: 58 g
  • Suitable for IDS NXT rome, GigE uEye FA & GigE uEye RE cameras
Item number
  • Lens tube 64 mm, Ø 41 mm, IP65/67: CK.0010.1.12000.00
Focal length 0 mm
Optical class No
Resolution 0.00 MPix
 
 
It's so easy!