Lens, Lensation, BM4218, 4.2 mm, 1/3"

Lens, Lensation, BM4218, 4.2 mm, 1/3"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 1 megapixel
Price on request
 
 
  • Focal length: 4.2 mm
  • Maximal image circle: 1/3"
  • Aperture range (F): 1.8
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 71° x 49.5°
  • Back focal length: 7.21 mm
  • IR corrected
Item number
  • Lens, Lensation, BM4218, 4.2 mm, 1/3": AE.0059.2.09000.00
Focal length 4 mm
Optical class 1/3"
Resolution 1.00 MPix
 
 
It's so easy!