- Standard: USB 3 (backwards compatible USB 2.0 and USB 1.1)
- The USB 2.0 capability is limited, all 4 ports share 60 MB/s.
- Data transfer rate: up to 5 GB/s
- Ports: Input: 1 x Type-B Output: 4 x Type-A 1 x power port
- Power supply: 5 V DC, 2A external power supply
- Driver: No driver necessary (Standard HUB)
- Operating systems: Windows 2000 / XP (32-bit) / Vista / Win 7 / Win 8 (32-/64-bit) / Mac OS 10.2 and higher / Linux
- Size (W x D x H): 105 x 60 x 23 mm
- Weight: 75 g
- Temperature: Operating: 0° to +40° C (32° ~ 104° F) Storage: 0°C to +70°C (32° ~ 158° F) Humidity: 10 % to 90 % (non-condensing)
- Scope of delivery: , power supply, USB 3 cable B to A
Item number |
|
---|