I/O + power, drag chain cable, IP65/67, straight, 10 m

I/O + power, drag chain cable, IP65/67, straight, 10 m
Illustrations may differ from the original
Short description
Binder cable socket 712, straight, screwable, to open end
Price on request
 
 
    • Cable: I/O + power
    • Cable type: drag chain cable, IP65/67
  • Connector: Binder cable socket 712 (99-0426-10-08), straight, screwable, to open end
  • Cable length: 10.0 m
Item number
  • I/O + power, drag chain cable, IP65/67, straight, 10 m: AD00196
suitable for GigE - FA, GigE - RE
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!