The UI-3864LE USB 3 camera with 1/3" Sony IMX290 CMOS sensor provides a resolution of 2.1 MP (1936 x 1096 px) with superfast 120 fps. The BSI (back side illuminated) rolling shutter sensor of Sony’s STARVIS series is one of the most light-sensitive sensors in our portfolio, offering a truly amazing image quality even in low-light conditions. The colour sensor impresses with a clean colour separation. Thanks to the compact dimensions, this USB 3 camera featuring USB Type-C connector can be integrated easily into a vision system. It is suitable for cost-oriented applications in logistics, machine vision, microscopy, and life sciences.
The cost-optimised UI-3864LE CMOS camera with CS-mount lens holder is available as colour or monochrome version.
Camera family | LE |
---|---|
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 135 fps |
Resolution (h x v) | 1936 x 1096 |
Optical Area | 5.610 mm x 3.175 mm |
Shutter | Global Start Shutter, Rolling Shutter |
Optical class | 1/3" |
Resolution | 2.12 MPix |
Pixel size | 2.90 µm |
IP code | IP0 |
Product Life Cycle | Not recommended for new designs |
Sensor model | IMX290 |