UI-3131LE

UI-3131LE
Illustrations may differ from the original
Features
  • 808 x 608
    0.49 MPix
  • onsemi PYTHON 480
    1/3.6" CMOS
  • 135.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The UI-3131LE USB 3 camera with 1/3.6" PYTHON 480 global shutter CMOS sensor offers a resolution of 0.49 MPix (808 x 608 px) with frame rates of up to 135 fps at full resolution. Using the 2x subsampling feature, the USB 3 camera reaches up to 420 fps. This model is the cost-efficient entry to machine vision applications and for low-cost embedded systems e.g. inspection and quality control applications.

The UI-3131LE USB 3 single-board camera with S-Mount lens holder is available as colour or monochrome version.

This camera model will be supported beginning with IDS Software Suite 4.82.1.

Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 135 fps
Resolution (h x v) 808 x 608
Optical Area 3.875 mm x 2.915 mm
Shutter Global Shutter
Optical class 1/3.6"
Resolution 0.49 MPix
Pixel size 4.80 µm
IP code IP0
Product Life Cycle Not recommended for new designs
Sensor model PYTHON 480

Characteristics

100% quality tested
3 years warranty
Made in Germany
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!