The UI-3134LE USB 3 camera with 1/3.6" PYTHON 480 global shutter CMOS sensor offers a resolution of 0.49 MPix (808 x 608 px) with frame rates of up to 135 fps at full resolution. Using the 2x subsampling feature, the USB 3 camera reaches up to 420 fps. This model is the cost-efficient entry to machine vision applications and for low-cost embedded systems e.g. inspection and quality control applications.
The UI-3134LE USB 3 single-board camera with CS-mount lens holder is available as colour or monochrome version.
This camera model will be supported beginning with IDS Software Suite 4.80.2.
Extension ring CS-mount to C-mountThe CS-mount version comes with an extension ring which enlarges the flange back distance by 5 mm. This allows use of C-mount lenses with the camera.
Camera family | LE |
---|---|
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | onsemi |
Frame rate @ resolution max. | 135 fps |
Resolution (h x v) | 808 x 608 |
Optical Area | 3.875 mm x 2.915 mm |
Shutter | Global Shutter |
Optical class | 1/3.6" |
Resolution | 0.49 MPix |
Pixel size | 4.80 µm |
IP code | IP0 |
Product Life Cycle | Not recommended for new designs |
Sensor model | PYTHON 480 |
Characteristics
100% quality tested
3 years warranty
Made in Germany