USB 3, standard cable, straight, screwable, 1 m

USB 3, standard cable, straight, screwable, 1 m
Illustrations may differ from the original
Short description
screwable USB Type-C, straight, to screwable USB-A
Price on request
 
 
  • Cable: USB 3
  • Cable type: standard cable, double shielded in AWG26/28
  • Connector: screwable USB Type-C, straight, to screwable USB-A
  • Bending radius: 62 mm
  • Bending cycles: not drag chain suitable
  • Cable length: 1 m
Item number
  • USB 3, standard cable, straight, screwable, 1 m: AD00223
suitable for LE, SE, XLE
lockable No
screw-in Yes
 
 
It's so easy!