Ensenso C/S/X/XR power supply, 24 V, 120 W, 1.3 m

Ensenso C/S/X/XR power supply, 24 V, 120 W, 1.3 m
Illustrations may differ from the original
Short description
M8 4-pin female Binder to table power pack
Price on request
 
 
    • Cable: Power supply with adapter
    • Connector: M8 4-pin female Binder (79-3382-45-04) to table power pack 24 V, 120 W with cold-device plug
    • Cable length: 1.3 m

Note:
To use with Ensenso XR, you also require AD00305.

Cable specification in the Ensenso online manual
Wiring examples
Item number
  • Ensenso C/S/X/XR power supply, 24 V, 120 W, 1.3 m: AD00219
suitable for Ensenso S10, Ensenso X30, Ensenso X36
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!