The USB 3 UI-3202SE industrial camera is the cost-optimized, frame-rate reduced variant of the UI-3002SE, and with the integrated Sony IMX304 with its massive 12.3 megapixels performs every bit as well in terms of image quality: high resolution, excellent light sensitivity and outstanding dynamic range. Its technical performance characteristics are unequaled.
The most popular application fields for the UI-3202SE are traffic surveillance and medical or measuring technology.
The UI-3202SE board level camera without lens holder is available in a colour or monochrome version.
Camera family | SE |
---|---|
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 24.0 fps |
Resolution (h x v) | 4104 x 3006 |
Optical Area | 14.158 mm x 10.370 mm |
Shutter | Global Shutter |
Optical class | 1.1" |
Resolution | 12.34 MPix |
Pixel size | 3.45 µm |
IP code | IP0 |
Product Life Cycle | Not recommended for new designs |
Sensor model | IMX304 |
Characteristics
100% quality tested
3 years warranty
Made in Germany