I/O + power, standard cable, straight, screwable, 5 m

I/O + power, standard cable, straight, screwable, 5 m
Illustrations may differ from the original
Short description
M12 A-coded, to open end
Price on request
 
 
    • Cable: I/O + power
    • Cable type: standard cable, shielded in AWG 24
  • Connector: M12 A-coded, straight, screwable to open end
  • Cable length: 5.0 m
Item number
  • I/O + power, standard cable, straight, screwable, 5 m: AD00246
suitable for GigE - Warp10, IDS NXT rio, IDS NXT rome, IDS NXT vegas
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!