Lens, Corning C-S-25H0-026, 2.6 mm, 1/2.5"

Lens, Corning C-S-25H0-026, 2.6 mm, 1/2.5"
Illustrations may differ from the original
Short description
S-mount M12, liquid lens
Price on request
 
 
  • Focal length: 2.6 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 2.5
  • Minimal object distance (M.O.D.): 0.04 m
  • Angle of view (HxV): 141° x 90°
  • Back focal length: 5.2 mm
  • Immersion depth: 13.75 mm
Item number
  • Lens, Corning C-S-25H0-026, 2.6 mm, 1/2.5": AE00255
Focal length 3 mm
Optical class 1/2.5"
Resolution 4.20 MPix
 
 
It's so easy!