- Cable: USB 3
- Cable type: Standard cable, double shielded in AWG26/28
- Connector: screwable USB Type-C, angled up/down (vertical), to USB-A
- Bending radius: 62 mm
- Bending cycle: not suitable for moving
- Cable length: 3 m
Note:
Not suitable for housed versions of uEye LE
Item number |
|
---|---|
suitable for | LE, SE |
lockable | No |
screw-in | Yes |