- Cable: USB 3
- Cable type: active fiberglass cable
- Connector: USB 3-A socket, straight, to micro-B, screwable
- Cable length: 30.0 m
- Bending radius: 50.0 mm
- Bending cycles: min. 10 Mio. cycles
- Torsion: min 1 Mio. cycles
- Can also be used with uEye SE USB 3 and uEye LE USB 3 in conjunction with adapter cable AD00303.
An active optical cable (AOC) is an active component with its own power consumption. Therefore, it may exceed the maximum power a computer‘s USB port can provide when operated in conjunction with a camera. The power consumptions of the camera and the AOC combine. Please take this into account when designing your application.
Item number |
|
---|---|
suitable for | CP Rev. 2, LE, SE, XCP, XLE |
lockable | No |
screw-in | Yes |