UI-3881SE

UI-3881SE
Illustrations may differ from the original
Features
  • 3088 x 2076
    6.41 MPix
  • Sony IMX178
    1/1.8" CMOS
  • 58.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB 3 industrial camera UI-3881SE with the 1/1.8" rolling shutter CMOS sensor Sony IMX178 offers a very high resolution of 6.41 MPix (3088 x 2076 px), making it perfectly suited for visualization tasks in microscopy. It is also a cost-oriented option for Intelligent Traffic Surveillance (ITS). The BSI sensor from Sony's STARVIS series is one of the most light-sensitive sensors in our portfolio, providing excellent image quality even in low light conditions.

Combined with our USB 3 industrial cameras, the Sony IMX178 delivers frame rates of up to 58.0 fps at full resolution. This camera model will be supported beginning with IDS Software Suite 4.90.

The UI-3881SE board-level camera with C-mount lens holder is available as colour or monochrome version.

Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 58.0 fps
Resolution (h x v) 3088 x 2076
Optical Area 7.411 mm x 4.982 mm
Shutter Global Start Shutter, Rolling Shutter
Optical class 1/1.8"
Resolution 6.41 MPix
Pixel size 2.40 µm
IP code IP0
Product Life Cycle Not recommended for new designs
Sensor model IMX178

Characteristics

100% quality tested
3 years warranty
Made in Germany
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Astronomy

Reach for the stars with IDS cameras - image processing shows information that is difficult or impossible for humans to grasp.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!