UI-3201SE

UI-3201SE
Illustrations may differ from the original
Features
  • 4104 x 3006
    12.34 MPix
  • Sony IMX304
    1.1" CMOS
  • 24.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB 3 UI-3201SE industrial camera is the cost-optimized, frame-rate reduced variant of the UI-3001SE, and with the integrated Sony IMX304 with its massive 12.3 megapixels performs every bit as well in terms of image quality: high resolution, excellent light sensitivity and outstanding dynamic range. Its technical performance characteristics are unequaled.

The most popular application fields for the UI-3201SE are traffic surveillance and medical or measuring technology.

The UI-3201SE board level camera with C-mount lens holder is available in a colour or monochrome version.

Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 24.0 fps
Resolution (h x v) 4104 x 3006
Optical Area 14.158 mm x 10.370 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 12.34 MPix
Pixel size 3.45 µm
IP code IP0
Product Life Cycle Not recommended for new designs
Sensor model IMX304

Characteristics

100% quality tested
3 years warranty
Made in Germany
Agricultural applications

In the agricultural sector, cameras e.g. monitor plant growth, control the application of fertilisers or inspect the harvest.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!