USB 3 standard cable, angled, screwable, 3 m

USB 3 standard cable, angled, screwable, 3 m
Illustrations may differ from the original
Short description
USB micro-B, angled, screwable to USB-A
Price on request
 
 
  • Cable: USB 3
  • Cable type: standard cable
  • Connector: USB micro-B, angled, screwable to USB-A
  • Cable length: 3.0 m

Note:
Specifically for the uEye XC camera. On this camera the cable is angled backwards.
Item number
  • USB 3 standard cable, angled, screwable, 3 m: AD00284
suitable for XC, XCP
lockable No
screw-in Yes
 
 
It's so easy!