GigE, Cat6a, straight, screwable, IP65/67, 15 m

GigE, Cat6a, straight, screwable, IP65/67, 15 m
Illustrations may differ from the original
Short description
8-pin industrial Ethernet M12 with X coding, straight, to RJ45
Price on request
 
 
  • Cable: GigE patch cable
  • Cable type: Ethernet cable, Cat6a, AWG26, IP65/67
  • Connector: 8-pin industrial Ethernet M12 with X coding, straight, screwable to RJ45
  • Cable length: 15.0 m
Item number
  • GigE, Cat6a, straight, screwable, IP65/67, 15 m: AD00137
suitable for Ensenso S, Ensenso XR, FA, RE PoE
lockable Yes
screw-in Yes
 
 
It's so easy!