Lens, RICOH, FL-BC1618-9M, 16 mm, 1“

Lens, RICOH, FL-BC1618-9M, 16 mm, 1“
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 9 megapixel
Price on request
 
 
  • Focal length: 16 mm
  • Maximal image circle: 1“
  • Aperture range (F): 1.8 - 16
  • Minimal object distance (M.O.D.): 0.08 m
  • Angle of view (HxV): 43.8°
  • Back focal length: 14.1 mm
  • Immersion depth: 5.9 mm
Item number
  • Lens, RICOH, FL-BC1618-9M, 16 mm, 1“: AE00226
Focal length 16 mm
Optical class 1"
Resolution 9.00 MPix
 
 
It's so easy!