I/O cable with 2 additional strands, straight, screwable, 5 m

I/O cable with 2 additional strands, straight, screwable, 5 m
Illustrations may differ from the original
Short description
USB micro D-sub, straight, screwable, to USB-A
Price on request
 
 
  • Cable: I/O
  • Cable type: basic shielded in AWG 28
  • Connector: USB micro D-sub, straight, screwable, with 2 additional strands for I/O to open end, to USB-A
  • Cable length: 5.0 m
Item number
  • I/O cable with 2 additional strands, straight, screwable, 5 m: AD.0040.2.10400.00
suitable for USB 2.0 - SE
lockable No
Product Life Cycle No
screw-in Yes
 
 
It's so easy!