GV-5080CP-P Rev.2.2

GV-5080CP-P Rev.2.2
Illustrations may differ from the original
Features
  • 2448 x 2048
    5.01 MPix
  • Sony IMX250
    2/3" CMOS
  • 24.0 fps
  • Ethernet 1.0 Gbps
Variants
 
 

The global shutter CMOS sensor IMX250MZR with integrated on-pixel polariser belongs to the Sony Pregius family and ensures better object detection in cases of low contrast or reflective light. Furthermore, it helps to make scratches on surfaces or the stress distribution within transparent objects visible. With a resolution of 5.01 MPix (2448 x 2048 px) at 3.45 µm in size, it achieves 24.0 fps in the GigE Vision uEye CP industrial camera.

Due to the polarisation filter, the sensor generates an image with four polarisation directions in a single image. Based on the intensity of each directional polarisation, the polarisation direction and the degree of polarisation of the light source can be determined. Further information can be found in the product data sheet.

This camera model is supported by IDS Vision firmware 2.10 and higher.

Item number
  • GV-5080CP-P-GL Rev.2.2: AB12727
Camera family CP
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 24.0 fps
Resolution (h x v) 2448 x 2048
Optical Area 8.446 mm x 7.066 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 5.01 MPix
Pixel size 3.45 µm
IP code IP30
Product Life Cycle Series
Sensor model IMX250
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
C lens mount
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Surface inspection

IDS cameras detect cracks, irregularities or other processing defects in optical quality assurance.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!