UI-3274LE AF

UI-3274LE AF
Illustrations may differ from the original
Features
  • 2056 x 1542
    3.17 MPix
  • Sony IMX265
    1/1.8" CMOS
  • 57.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB 3 uEye LE AF camera UI-3274LE AF with the Sony IMX265 area scan sensor features a very powerful image sensor in the 3 MP pixel class. The 1/1.8" size of the global shutter CMOS sensor fits to a great range of lenses. The industrial camera delivers frame rates of up to 57.0 fps at full resolution (3.17 MPix: 2056 x 1542 px), and 80 fps at Full HD resolution. Thus, the USB 3 camera is perfectly suitable for visualization tasks in machine vision applications or medical engineering.

The camera's autofocus can be easily configured and triggered via software. This ensures perfectly sharp images in no time at all.

Focus levels can not only be detected automatically, but can also be set manually via software – in other words, without having to touch the lens physically. This allows, for example, a quick change between different, predefined focus levels.

Thanks to its compact dimensions and USB Type-C connector, it can be easily integrated into any image processing system.

On request, the board-level camera is also available with vertical (-VU) USB Type-C alignment. The camera also enables USB power delivery.

Camera family LE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 57.0 fps
Resolution (h x v) 2056 x 1542
Optical Area 7.093 mm x 5.320 mm
Shutter Global Shutter
Optical class 1/1.8"
Resolution 3.17 MPix
Pixel size 3.45 µm
IP code IP0
Product Life Cycle Not recommended for new designs
Sensor model IMX265

Characteristics

100% quality tested
3 years warranty
Made in Germany
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

 
 

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
It's so easy!