U3-3992SE Rev.1.2

U3-3992SE Rev.1.2
Illustrations may differ from the original
Features
  • 4512 x 4512
    20.36 MPix
  • Sony IMX541
    1.1" CMOS
  • 19.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

What a camera! Equipped with the IMX541, the 20.36 MPix industrial camera U3-3992SE Rev.1.2 features a high-performance, extremely high-resolution sensor from the Pregius S series – the fourth generation of extremely powerful CMOS image sensors from Sony. This is the first time that BSI ("Back Side Illuminated") technology has been used for global shutter sensors. This allows for smaller pixels (2.74 µm) and higher resolution, as well as improved quantum efficiency and sensitivity. As a result, the camera delivers outstanding image quality at fast 19.0 fps, which leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluation in medical technology or use in the traffic sector.

The large-format 1.1" CMOS sensor is available in the uEye SE family both as a board-level version and with a housing. The compact industrial cameras are thus a sensible alternative to cameras with similar high-resolution but large-format sensors for which F-mount lenses are usually required.

The uEye SE models can be used with C-mount lenses, which results in significant cost savings. Thanks to the USB3 Vision interface, the cameras are completely Vision Standard-compliant.

The U3-3992SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.

This camera model is supported from IDS Vision Firmware 2.20.17746.

The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.

Item number
  • U3-3992SE-M Rev.1.2: AB12982
  • U3-3992SE-C Rev.1.2: AB12983
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 19.0 fps
Resolution (h x v) 4512 x 4512
Optical Area 12.363 mm x 12.363 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 20.36 MPix
Pixel size 2.74 µm
IP code IP0
Sensor model IMX541
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!