USB 3 HiFlex cable, straight, screwable, 2 m

USB 3 HiFlex cable, straight, screwable, 2 m
Illustrations may differ from the original
Short description
USB 3 Micro-B, straight, screwable, to USB-A
Price on request
 
 
  • Cable: USB 3
  • Cable type: HiFlex cable, double shielded
  • Connector: USB 3 Micro-B, straight, screwable, to USB-A
  • Bending radius: 120 mm
  • Bending cycle: HN120/0.5 to > 1kk cycles
  • Cable length: 2.0 m
  • Can also be used for uEye SE, LE and XLE with USB 3 (5 Gbps) interface and USB Type-C connector in conjunction with adapter cable AD00303.
Item number
  • USB 3 HiFlex cable, straight, screwable, 2 m: AD00329
suitable for CP, CP Rev. 2, LE, ML, SE, XCP, XLE
lockable No
screw-in Yes
 
 
It's so easy!