Lens, IDS, IDS-3M12-S0620, 6 mm, 1/2“

Lens, IDS, IDS-3M12-S0620, 6 mm, 1/2“
Illustrations may differ from the original
Short description
IDS, IDS-3M12-S0620, 6 mm, 1/2" S-Mount M12, Fixed Iris, 3 megapixel
Price on request
 
 
Lens Focal Length: 6 mm Maximal image circle: 8 mm Aperture range (F): 2.0 Minimal pixel pitch (µm): n/a Minimal object distance (M.O.D.): 0.3 m Angle of view (HxVxD): 53.9° x 40.4° x 67.4° Back focal length: 7.8 mm Maximal immersion depth: 11.2 mm IR corrected: yes IR-Cut Filter: no
Item number
  • Lens, IDS, IDS-3M12-S0620, 6 mm, 1/2“: AE00376
Focal length 6 mm
Optical class 1/2"
Resolution 3.15 MPix
 
 
It's so easy!