The UI-5240CP is a particularly powerful industrial camera with the e2v 1.3 megapixel CMOS sensor. This is one of the most sensitive sensors in the IDS product portfolio and it is available in monochrome, colour (EV76C560ABT/EV76C560ACT), and as NIR version (EV76C661ABT). Besides its outstanding sensitivity to light in CCD quality, the camera also has a range of other distinctive features: For example, the sensor provides two global shutter and two rolling shutter modes, which you can switch between while the camera is in operation.
This makes the sensor extremely flexible if requirements or ambient conditions change. There are also up to four areas of interest (AOI). You can use these either to check several features simultaneously or to capture AOIs in a sequence of exposures using a wide range of different parameters.
Camera family | CP |
---|---|
Interface | Ethernet |
Interface-Speed | 1.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | e2v |
Frame rate @ resolution max. | 50.0 fps |
Resolution (h x v) | 1280 x 1024 |
Optical Area | 6.784 mm x 5.427 mm |
Shutter | Global Shutter, Global Start Shutter, Rolling Shutter |
Optical class | 1/1.8" |
Resolution | 1.31 MPix |
Pixel size | 5.30 µm |
IP code | IP30 |
Product Life Cycle | Series |
Sensor model | EV76C560 |