The Vision Standard-compliant industrial camera GV-7000WP with the large-format 1.1" CMOS sensor IMX253 delivers razor sharp, clear and noise-free 44.0 fps at full resolution (12.29 MPix, 4096 x 3000 px) via the 10GigE interface. It meets the highest requirements for resolution, speed and image quality and impresses with its technical values, such as its sensitivity. Compared to 1GigE cameras, this uEye Warp10 model achieves a 10-fold higher transmission bandwidth.
The powerful camera is primarily used in classic machine vision applications, where fast objects have to be captured, or in microscopy, where particularly high sensitivity is required. Its extremely low dark noise also makes the camera ideal for applications in biosciences.
The GV-7000WP is available with C-mount and in monochrome and colour versions.
For this model, it is recommended to use IDS peak 2.1 or higher.
Item number |
|
---|---|
Camera family | Warp10 |
Interface | Ethernet |
Interface-Speed | 10.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 44.0 fps |
Resolution (h x v) | 4096 x 3000 |
Optical Area | 14.131 mm x 10.350 mm |
Shutter | Global Shutter |
Optical class | 1.1" |
Resolution | 12.29 MPix |
Pixel size | 3.45 µm |
IP code | IP30 |
Product Life Cycle | Series |
Sensor model | IMX253 |
Data sheet |
Characteristics
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|