U3-3140CP Rev. 2.2

U3-3140CP Rev. 2.2
Illustrations may differ from the original
Features
  • 1280 x 1024
    1.31 MPix
  • onsemi PYTHON 1300
    1/2" CMOS
  • 169.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The U3-3140CP Rev. 2.2 with 1/2" global shutter CMOS sensor PYTHON 1300 from onsemi offers highest flexibility for your application. With 169 fps at full resolution (1280 x 1024 px) in freerun or trigger mode, the sensor delivers images for classic machine vision and inspection applications, among others.

Thanks to the sensor's unique AOI function (horizontal and vertical readout), the 1.31 MPix USB3 uEye+ CP industrial camera achieves exceptionally high frame rates. Available as monochrome or colour version.

Item number
  • U3-3140CP-M-GL Rev.2.2: 1008062
  • U3-3140CP-C-HQ Rev.2.2: 1008061
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 169 fps
Resolution (h x v) 1280 x 1024
Optical Area 6.144 mm x 4.915 mm
Shutter Global Shutter
Optical class 1/2"
Resolution 1.31 MPix
Pixel size 4.80 µm
IP code IP30
Sensor model PYTHON 1300
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Barcode reading

In addition to process automation and logistics, IDS cameras also reliably recognize barcodes in other industries.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!