U3-3180CP Rev. 2.2

U3-3180CP Rev. 2.2
Illustrations may differ from the original
Features
  • 2592 x 2048
    5.31 MPix
  • onsemi PYTHON 5000
    1" CMOS
  • 73.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The USB 3 industrial camera U3-3180CP Rev. 2.2 with 1" global shutter CMOS sensor PYTHON 5000 from onsemi with full resolution of 2592 x 2048 (5.31 MPix, up to 73.0 fps) can be switched to the square 2K x 2K format to reach higher frame rates. With a unique AOI feature (horizontal and vertical read-out), the industrial camera reaches more than 1000 fps. It achieves 260 fps in common optical 1.3 MP class, e.g. by using the subsampling feature.

The CMOS camera is ideal especially for applications in the field of microscopy. Available as monochrome or colour version.

Due to the high sensor performance this camera model is not supported in the USB 2.0 mode.

Item number
  • U3-3180CP-M-GL Rev.2.2: 1008075
  • U3-3180CP-C-HQ Rev.2.2: 1008072
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 73.0 fps
Resolution (h x v) 2592 x 2048
Optical Area 12.441 mm x 9.830 mm
Shutter Global Shutter
Optical class 1"
Resolution 5.31 MPix
Pixel size 4.80 µm
IP code IP30
Sensor model PYTHON 5000
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
Colour correction in camera
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3 years warranty
Made in Germany

Features

Image Acquisition
Image Acquisition
Freerun
Software trigger
Hardware trigger
Trigger controlled exposure
Denoiser
Long exposure
Line scan
Line scan highspeed
Flashing
Flashing
Flashing
PWM flashing
Image Adjustments
Image Adjustments
Auto exposure
Auto gain
Auto whitebalance
Color correction
Gamma
LUT
Mirror/flip Y Y
On-board Image Processing
On-board Image Processing
Pixel formats BayerRG8 BayerRG10 BayerRG10p Mono8 Mono10p
Region of interest
Decimation (FPGA)
Decimation (Sensor)
Binning (FPGA)
Binning (Sensor)
Others
Others
Chunks
Sequencer
Events
Firmware update
1st supported firmware version 3.4 3.4

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Climate neutral
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories

FRAME RATE CALCULATOR

Calculate the sensor frame rate per AOI

To the calculator
 
 
It's so easy!