U3-3261SE Rev.1.2

U3-3261SE Rev.1.2
Illustrations may differ from the original
Features
  • 1920 x 1200
    2.30 MPix
  • Sony IMX249
    1/1.2" CMOS
  • 47.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The U3-3261SE Rev.1.2 with the cost-effective 2.30 MPix Sony IMX249 (1920 x 1200 px) sensor sets new standards in terms of light sensitivity, dynamic range and colour reproduction - just like its "big brother" IMX174. The USB 3 industrial camera provides excellent image quality and is extremely low-noise - at a frame rate of 47.0 fps. With its 5.86 µm pixels, the global shutter CMOS sensor of the first Pregius generation from Sony is predestined for applications that are supposed to deliver perfect results even in low light conditions, as well as in automation, quality assurance and robotics.

Additional camera features include long exposure up to 90.0 s and line scan mode.

The U3-3261SE Rev.1.2 board level camera with C-mount lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3261SE-M-GL Rev.1.2: AB12845
  • U3-3261SE-C-HQ Rev.1.2: AB12844
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 47.0 fps
Resolution (h x v) 1920 x 1200
Optical Area 11.251 mm x 7.032 mm
Shutter Global Shutter
Optical class 1/1.2"
Resolution 2.30 MPix
Pixel size 5.86 µm
IP code IP0
Sensor model IMX249
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
C lens mount
USB Type-C connector
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Food & beverage

To ensure the highest food quality - camera technology e.g. detects contaminants and helps with sorting tasks and fill level monitoring.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!