uEye XC Starter set

uEye XC Starter set
Illustrations may differ from the original
Features
  • 4200 x 3120
    13.10 MPix
  • onsemi AR1335
    1/3.2" CMOS
  • 20.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

The 13 MP autofocus camera uEye+ XC is as easy to operate as a webcam. Unlike consumer products, it has been specifically designed for use in industrial applications and delivers sharp images and videos even in changing light conditions. Useful functions such as 24x digital zoom, auto white balance and colour correction ensure that the industrial camera keeps all details perfectly in view. It shows its strengths, for example, in kiosk systems, quality assurance, logistics automation and medical technology. With the uEye XC Starter Kit, you receive a comprehensive package with which you can evaluate and use the entire range of functions. It contains not only the camera, tripod and cable, but also a macro lens. Thanks to this lens, the camera with the AR1335 rolling shutter colour sensor from onsemi is also suitable for demanding applications at close range, because it easily shortens the minimum possible object distance and thus opens up additional application possibilities.

On the software side, it is GenICam-compliant and therefore compatible with our modern software SDK IDS peak.

The starter set includes the following items:
  • USB3 uEye+ XC camera
  • USB3 standard cable, A/Micro-B, 1.5 m
  • Tripod adapter set
  • Macro lens
  • 8-edge screwdriver

Calculate now the working distance or the field of view for the XC camera!

Item number
  • uEye XC Starter Set: 1008483
Camera family XC
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 20.0 fps
Resolution (h x v) 4200 x 3120
Optical Area 4.620 mm x 3.432 mm
Shutter Rolling Shutter
Optical class 1/3.2"
Resolution 13.10 MPix
Pixel size 1.10 µm
IP code IP30
Sensor model AR1335
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
Colour correction in camera
3 years warranty
Made in Germany

Features

Document scanning

Efficient capture of document content, for example for documentation or process automation.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Trade

Imaging systems can be found e.g. in self-checkout systems and reverse vending machines and provide support for shelf inspection.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!