GV-5992SE Rev.4.2

GV-5992SE Rev.4.2
Illustrations may differ from the original
Features
  • 4512 x 4512
    20.36 MPix
  • Sony IMX541
    1.1" CMOS
  • 5.5 fps
  • Ethernet 1.0 Gbps
Variants
 
 

What a camera! Equipped with the IMX541, the 20.36 MPix (4512 x 4512 px) industrial camera GV-5992SE Rev.4.2 features a high-performance, extremely high-resolution sensor from the Pregius S series – the fourth generation of extremely powerful CMOS image sensors from Sony. This is the first time that BSI ("Back Side Illuminated") technology has been used for global shutter sensors. This allows for smaller pixels (2.74 µm) and higher resolution, as well as improved quantum efficiency and sensitivity. As a result, the camera delivers outstanding image quality, which leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluation in medical technology or use in the traffic sector.

The large-format 1.1" CMOS sensor is available in the uEye SE family both as a board-level version and with a housing. The compact industrial cameras are thus a sensible alternative to cameras with similar high-resolution but large-format sensors for which F-mount lenses are usually required. The uEye SE models can be used with C-mount lenses, which results in significant cost savings. The cameras deliver frame rates of 5.5 fps and are uncompromisingly Vision Standard-compliant thanks to the GigE Vision interface. The GV-5992SE Rev.4.2 is available in both monochrome and colour versions.

Item number
  • GV-5992SE-C Rev.4.2: AB13263
  • GV-5992SE-M Rev.4.2: AB13262
Camera family SE
Interface Ethernet
Interface-Speed 1.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Frame rate @ resolution max. 5.5 fps
Resolution (h x v) 4512 x 4512
Optical Area 12.363 mm x 12.363 mm
Shutter Global Shutter
Optical class 1.1"
Resolution 20.36 MPix
Pixel size 2.74 µm
IP code IP0
Product Life Cycle Series
Sensor model IMX541
Data sheet

Characteristics

100% quality tested
Software support for uEye+
GigE Vision standard
GigE interface
CMOS sensor
Power-Over-Ethernet
Colour correction in camera
Integrated image memory with 128 MB
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Safety technology

Image processing is used, for example, for access control or the monitoring of rooms or outdoor facilities.

Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!