U3-3561XLS Rev.1.2

U3-3561XLS Rev.1.2
Illustrations may differ from the original
Features
  • 1920 x 1200
    2.30 MPix
  • onsemi AR0234
    1/3" CMOS
  • 102.0 fps
  • USB 3 5.0 Gbps
Variants
 
 

With the U3-3561XLS Rev.1.2 you choose a compact board-level camera with SuperSpeed USB 5 Gbps and 2.30 MPix sensor (1920 x 1200, pixel size 3.00 µm) from onsemi. The AR0234 global shutter sensor delivers fast 102 fps and scores with impressively sharp images of static as well as moving objects in various lighting conditions. You can choose between models without lens mount and with CS- or S-mount.

The USB3 Vision industrial camera is highly versatile and can be used in both industrial and non-industrial applications. It is particularly suitable for embedded vision applications, for example in small appliance manufacturing, for quality assurance as well as logistics or for applications in the life science sector.

Like all camera models in the uEye XLS family, the U3-3561XLS Rev.1.2 is GenICam compliant and therefore compatible with our state-of-the-art software development kit SDK IDS peak.

Item number
  • U3-3561XLS-C Rev.1.2: 1008402
  • U3-3561XLS-M Rev.1.2: 1008403
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Frame rate @ resolution max. 102 fps
Resolution (h x v) 1920 x 1200
Optical Area 5.760 mm x 3.600 mm
Shutter Global Shutter
Optical class 1/3"
Resolution 2.30 MPix
Pixel size 3.00 µm
IP code IP0
Sensor model AR0234
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3 years warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Logistics

Cameras are indispensable in the logistics sector - e.g. for (de-)palletizing tasks, sorting tasks or in autonomous vehicles.

Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens

SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!